??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBR11_12 - Guide wheel/roller for aluminum profiles
Bill of material
QBR11-5
Code
Type
Rollers for aluminum profiles
Body material
Nylon 6
Body color
Black
Collar material
Collar color/surface treatment
Specifications
D
29.0 mm
D1
24 mm
d
9.2 mm
T
15.0 mm
B
6.0 mm
S
4 mm
S1
5 mm
Bearings
nothing
t
16.5 mm
t1
1.5 mm
d1
6.2 mm
d2
9 mm
d3
13 mm
Number
1
Load Resistance
49(5)
Applicable Profiles
5 Series
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models