??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBM3700-13/MO_S55720-S485
Bill of material
QBM3700-13/MO DRUCK SENSOR MOD(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBM3700-13/MO PRESSURE SENSOR MOD
Main product group
QBM3700-13/MO
Preview
Level of detail
Bus Protokoll
ModBus
Sensor Application
Automation controls
Length
146.000
Width
60.000
Height
81.900
mass (net)
0.250
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP54
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
Max. Medium temperature (in operation)
Condensation permitted
no
Material of the housing
LINK
http://www.siemens.com/btproduct?S55720-S485
SA740ID04
0.000
Manufacturer’s reference number
S55720-S485
Datanorm number
S55720-S485
GTIN number
4047625009168
Description text
QBM3700-13/MO PRESSURE SENSOR MOD
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011478
ETIM Classname
Pressure transmitter
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 23
OmniClass title
Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models