??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBM3460-3_S55720-S118
Bill of material
S55720-S118
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBM3460-3 VAV Diff.Pressure w.connector
Main product group
QBM3460-3
Preview
Level of detail
Bus Protokoll
Sensor Application
RAB11
Length
188.00
Width
114.00
Height
79.00
mass (net)
0.00
Protection class (IP), evaluation electronics
LINK
http://www.siemens.com/btproduct?S55720-S512
Manufacturer’s reference number
S55720-S118
Datanorm number
S55720-S118
GTIN number
7612914075604
Description text
Air duct differential pressure sensor, 0…300 Pa for VAV
Quantity units
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20220214
ETIM Classcode
EC011468
ETIM Classname
Pressure differential sensor
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 37
OmniClass title
DB721 Detector base (deep black, RAL9005)
Uniclass code
Pr_75_75_76_68
Sensor series name
QBM..
Protection class (IP), measuring head
Previews
3D
Characteristics Graph
2D
Download CAD models