??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBM3020-1U_S55720-S233
Bill of material
QBM3020-1U Differenzdruckfühler(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBM3020-1U Diff. pressure sensor
Main product group
QBM3020-1U
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
101.000
Width
49.000
Height
86.000
mass (net)
0.210
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP54
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-15.00
Max. Medium temperature (in operation)
70.00
Condensation permitted
no
Material of the housing
Plastic
LINK
http://www.siemens.com/btproduct?S55720-S233
SA740ID04
0.000
Manufacturer’s reference number
S55720-S233
Datanorm number
S55720-S233
GTIN number
7612914094001
Description text
QBM3020-1U Diff. pressure sensor
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011468
ETIM Classname
Pressure differential sensor
IfcExportAs
IfcSensor.NOTDEFINED
OmniClass number
23-27 11 00
OmniClass title
General Instruments and Controls
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models