??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBM3020-10D_S55720-S242
Bill of material
QBM3020-10D Differenzdruckfühler(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBM3020-10D Diff. pressure sensor
Main product group
QBM3020-10D
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
101.000
Width
49.000
Height
86.000
mass (net)
0.190
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP54
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-15.00
Max. Medium temperature (in operation)
70.00
Condensation permitted
no
Material of the housing
Plastic
LINK
http://www.siemens.com/btproduct?S55720-S242
SA740ID04
0.000
Manufacturer’s reference number
S55720-S242
Datanorm number
S55720-S242
GTIN number
7612914094094
Description text
QBM3020-10D Diff. pressure sensor
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011468
ETIM Classname
Pressure differential sensor
IfcExportAs
IfcSensor.NOTDEFINED
OmniClass number
23-27 11 00
OmniClass title
General Instruments and Controls
Uniclass code
Pr_80_51_51_37
미리보기
3D
Characteristics Graph
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
CAD모델 다운로드