??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBM2030-30_S55720-S246
Bill of material
QBM2030-30 Differenzdruckfühler(0)
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBM2030-30 Differential pressure sensor
Main product group
QBM2030-30
Preview
Level of detail
Bus Protokoll
KNX
Range of application of the sensors
Plant Automation
Length
92.000
Width
49.000
Height
94.000
mass (net)
0.220
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP42
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. media temperature (in operation)
0.00
Max. Medium temperature (in operation)
70.00
Condensation allowed
no
Material of the housing
Plastic
LINK
http://www.siemens.com/btproduct?S55720-S246
Order number
S55720-S246
DataNorm number
S55720-S246
GTIN number
7612914094131
Description text
QBM2030-30 Differential pressure sensor
Quantity units
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM classcode
EC011468
ETIM classname
Pressure differential sensor
IfcExportAs
IfcSensor.NOTDEFINED
OmniClass number
23-27 11 00
OmniClass title
General Instruments and Controls
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models