??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBF10_12 - Roller Step Type With Set Screw Type
Bill of material
QBF10-15
code
type
Stepped type with set screw type
xingcai
A5052
cenceng
Polyurethane Natural
hardness
guige
D
15 mm
d
4 mm
D1
10 mm
D2
0 mm
V
3.0 mm
L
12 mm
W
6 mm
M
3 mm
Turn to black anti-static polyurethane
web link
webxxx
Previews
3D
Dimension
2D
Download CAD models