??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBF01_03 - Conveyor roller¡¤with set screws type¡¤step type¡¤with lining
Bill of material
QBF01-15
Type
Type
Stepped Type With Set Screw Type
Core Material
SUS304
Lining Material
Polyurethane Natural
Hardness
Specifications
D
15 mm
d
4 mm
D1
10 mm
D2
0 mm
V
3.0 mm
L
12 mm
W
6 mm
M
3 mm
Change to black anti-static polyurethane
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models