??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE63-DP1_BPZ:QBE63-DP1
Bill of material
QBE63-DP1 Druckdifferenz-Fühler(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE63-DP1 Sensor
Main product group
QBE63-DP1
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
72.000
Width
94.000
Height
65.000
mass (net)
1.090
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP65
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-10.00
Max. Medium temperature (in operation)
80.00
Condensation permitted
no
Material of the housing
Plastic
LINK
http://www.siemens.com/btproduct?BPZ:QBE63-DP1
SA740ID04
0.000
Manufacturer’s reference number
BPZ:QBE63-DP1
Datanorm number
BPZ:QBE63-DP1
GTIN number
4047625019990
Description text
QBE63-DP1 Sensor
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011468
ETIM Classname
Pressure differential sensor
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 37
OmniClass title
Differential Pressure Sensors
Uniclass code
Pr_75_70_27_22
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models