??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE61.3-DP2_BPZ:QBE61.3-DP2
Bill of material
QBE61.3-DP2 Druckdiff.-Fühler 0..2 bar(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE61.3-DP2 Differential pressure senso
Main product group
QBE61.3-DP2
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
126.000
Width
60.000
Height
135.000
mass (net)
1.630
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP54
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-15.00
Max. Medium temperature (in operation)
80.00
Condensation permitted
no
Material of the housing
Plastic
LINK
http://www.siemens.com/btproduct?BPZ:QBE61.3-DP2
SA740ID04
0.000
Manufacturer’s reference number
BPZ:QBE61.3-DP2
Datanorm number
BPZ:QBE61.3-DP2
GTIN number
4047625019945
Description text
QBE61.3-DP2 Differential pressure senso
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011468
ETIM Classname
Pressure differential sensor
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 37
OmniClass title
Differential Pressure Sensors
Uniclass code
Pr_75_70_27_22
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models