??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE3100-D10_S55720-S183
Bill of material
QBE3100-D10 Differenzdruckfühler(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE3100-D10 Differential pressure senso
Main product group
QBE3100-D10
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
67.000
Width
40.000
Height
143.000
mass (net)
0.654
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP65
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-15.00
Max. Medium temperature (in operation)
80.00
Condensation permitted
no
Material of the housing
6-way control ball valvel, male thread, PN16, DN10
LINK
http://www.siemens.com/btproduct?S55720-S183
SA740ID04
0.000
Manufacturer’s reference number
S55720-S183
Datanorm number
S55720-S183
GTIN number
7612914082534
Description text
QBE3100-D10 Differential pressure senso
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011468
ETIM Classname
Pressure differential sensor
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 37
OmniClass title
Differential Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型