??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE3000-D1.6_S55720-S174
Bill of material
QBE3000-D1.6 Differenzdruckfühler(0)
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
Product name
Main product group
Preview
Level of detail
Bus Protokoll
Range of application of the sensors
Plant Automation
Length
67.000
Width
40.000
Height
143.000
mass (net)
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP65
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. media temperature (in operation)
-15.00
Max. Medium temperature (in operation)
80.00
Condensation allowed
no
Material of the housing
Aluminium
LINK
http://www.siemens.com/btproduct?S55720-S174
Order number
DataNorm number
GTIN number
Description text
Quantity units
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM classcode
EC011468
ETIM classname
Pressure differential sensor
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 37
OmniClass title
Differential Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
Download CAD models