??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2104-P25U_S55720-S315
Bill of material
QBE2104-P25U Druckfühler Kältemittel(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE2104-P25U PressureSensor refrigerant
Main product group
QBE2104-P25U
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
24.000
Width
68.000
Height
24.000
mass (net)
0.200
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP67
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-40.00
Max. Medium temperature (in operation)
135.00
Condensation permitted
no
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S315
SA740ID04
0.000
Manufacturer’s reference number
S55720-S315
Datanorm number
S55720-S315
GTIN number
7612914100177
Description text
QBE2104-P25U PressureSensor refrigerant
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011478
ETIM Classname
Pressure transmitter
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 37
OmniClass title
Differential Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models