??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2103-P4_S55720-S303
Bill of material
QBE2103-P4 Druckfühler Flüssigkeit/Gas(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE2103-P4 Pressure sensor liquid/gas
Main product group
QBE2103-P4
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
32.000
Width
52.000
Height
101.000
mass (net)
0.173
Max. Operating Pressure
Protection class (IP), evaluation electronics
IP65
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-15.00
Max. Medium temperature (in operation)
125.00
Condensation permitted
no
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S303
SA740ID04
0.000
Manufacturer’s reference number
S55720-S303
Datanorm number
S55720-S303
GTIN number
7612914099532
Description text
QBE2103-P4 Pressure sensor liquid/gas
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011478
ETIM Classname
Pressure transmitter
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 23
OmniClass title
Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models