??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2003-P2.5_S55720-S292
Bill of material
QBE2003-P2.5 Druckfühler Flüssig/Gas(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
QBE2003-P2.5 Pressure sensor liquid/gas
Main product group
QBE2003-P2.5
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
32.000
Width
52.000
Height
101.000
mass (net)
0.175
Protection class (IP), evaluation electronics
IP65
Min. medium temperature (in operation)
-15.00
Max. Medium temperature (in operation)
125.00
Condensation permitted
no
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S292
Manufacturer’s reference number
S55720-S292
Datanorm number
S55720-S292
GTIN number
7612914099426
Description text
QBE2003-P2.5 Pressure sensor liquid/gas
Units of quantity
PCE
Quantity per packaging unit
1
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011478
ETIM Classname
Pressure transmitter
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 23
OmniClass title
Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models