??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBE2003-P1.6_S55720-S291
Bill of material
QBE2003-P1.6 Druckfühler Flüssig/Gas(0)
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
Product name
Main product group
Preview
Level of detail
Bus Protokoll
Sensor Application
Automation controls
Length
32.000
Width
52.000
Height
101.000
mass (net)
0.175
Protection class (IP), evaluation electronics
IP65
Min. ambient temperature (in operation)
Max. Ambient temperature (in operation)
Min. medium temperature (in operation)
-15.00
Max. Medium temperature (in operation)
125.00
Condensation permitted
no
Material of the housing
stainless steel
LINK
http://www.siemens.com/btproduct?S55720-S291
SA740ID04
0.000
Manufacturer’s reference number
Datanorm number
GTIN number
Description text
Units of quantity
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer's catalog
20210611
ETIM Classcode
EC011478
ETIM Classname
Pressure transmitter
IfcExportAs
IfcSensor.PRESSURESENSOR
OmniClass number
23-27 11 13 23
OmniClass title
Pressure Sensors
Uniclass code
Pr_80_51_51_37
Previews
3D
Characteristics Graph
2D
Download CAD models