??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBC07_08 - Roller/straight column/with lining/with through-hole type
Bill of material
QBC07-D40-d10
Code
Type
with through-hole type
Core Material
Lining Material
Polyurethane (Natural Color)
Hardness
Shore A90
D
mm
d
mm
L
8 mm
T
5 mm
P.C.D
18 mm
S
20 mm
d1
4.5 mm
d2
5.5 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models