??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
QAP1030.200_BPZ:QAP1030.200
Bill of material
QAP1030.200 T.-Fühler NTC10k 2.0m(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product name
QAP1030.200 T.probe NTC10k 2.0m
Main product group
QAP1030.200
Preview
LODLEVEL
Application range of the sensors
Plant automation
Length
40.500
Width
6.000
Height
6.000
mass (net)
0.070
Mounting types of the sensors
0.000
Max. Operating pressure
Min. ambient temperature (in operation)
Max. ambient temperature (in operation)
Condensation permissible
Condensation allowed
no
Housing material
0.000
Product link
http://www.siemens.com/btproduct?BPZ:QAP1030.200
Order number
BPZ:QAP1030.200
DataNorm number
BPZ:QAP1030.200
GTIN number
7612914048660
Description text
QAP1030.200 T.probe NTC10k 2.0m
Quantity units
PCE
Quantity per packaging unit
1
SA810ID16
0.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210611
ETIM classcode
EC010900
ETIM classname
Cable temperature sensor, passive
IFCExportAs
IfcSensor.TEMPERATURESENSOR
OmniClass number
23-27 11 11 23
OmniClass title
Temperature Sensors
Uniclass code
Pr_75_75_76_88
Previews
3D
Characteristics Graph
2D
Download CAD models