??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAL31_49 - Clean type silicone roller, with pipe type
Bill of material
QAL39-D30-d8-L100-T2
Code
Type
Core material
Bearing material
Steel
Lining material
Hardness
D
d
L
Lining thickness
2
D1
19
S
6
d1
15
Use Bearings
698ZZ
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models