??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAL06_08 - Roller/straight column/with lining/Single side clutch piping type
Bill of material
QAL06-D20-T3-d8-L50
Code
Types of
Single side clutch piping type/Straight Column Type
Core Material
A5052
Lining Material
Polyurethane (Natural Color)
Bearing Material
Steel
One-way clutch material
SPCC
Hardness
D
mm
T
mm
d
mm
L
mm
Entrez la valeur pour L
mm
cm
inch
ft
D1
16 mm
D2
12 mm
S
5 mm
S1
12 mm
D1
10 mm
Use Bearings
BAF688ZZ*2
Website Link
Website Link
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés