??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAF80_85 - Roller, straight column with lining, bearing type, anti sticking silicone lining
Bill of material
QAF81-25-L20
code
type
Straight Cylindrical-With Bearing Type
Core Material
Lining Material
Anti stick silicone(white)
Bearing Material
Steel
Hardness
D
L
mm
D1
15 mm
d
6 mm
d1
10 mm
T
3 mm
S
5 mm
Applicable Bearings
696ZZ*2
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models