??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAF31_43 - Roller¡¤Polyurethane thickness selection¡¤Bearing type¡¤Straight cylindrical shape
Bill of material
QAF33-D40-d8-L20-T5
Type
Type
With Bearing Type - Straight Cylindrical
Core Material
Lining Material
Polyurethane (natural color)
Bearing Material
Steel
Hardness
D
mm
d
mm
Minimum unit 10
mm
Enter value for L
Minimum unit 10
mm
cm
inch
ft
T
mm
D1
19 mm
d1
14.8 mm
S
6 mm
Applicable Bearings
698ZZ*2
Change to black antistatic polyurethane
Change to round corners R5 at both ends of the encapsulated part
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models