??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAF06_08 - Roller/straight column/with lining/simple piping type
Bill of material
QAF06-D18-T3-d8-L100
Code
Type
Simple piping type/Straight Column Type
Core Material
Aluminum Alloy
Lining Material
Polyurethane (Natural Color)
Bearing Material
Steel
Hardness
D
mm
T
mm
d
mm
L
mm
D1
12 mm
S
3.5 mm
d1
10 mm
Use Bearings
BAF678ZZ*2
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models