??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAC53_58 - Roller with bearing type liner thickness Fixed straight column type liner
Bill of material
QAC55-40-L20
Code
Types of
L size selection type
Lining thickness
5
Core material
Lining material
Polyurethane (natural color)
Bearing material
steel
hardness
Specifications
L
T
5
D
40
d
8
D1(H7)
19
d1
14.8
S
6
Use bearings
698ZZx2
Change to black, anti-static polyurethane
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models