??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA90_98 - Rubber-coated lithium battery roller, film-coated type, with lining
Bill of material
QAA92-D50-L350
Code
Type
Film-covered type with shaft head
Core material
SUS304
Lining material
Hardness of lining
Shaw A40
concentricity
0.5
D
L
W
L-32
W1
L-22
d
25
d1
30
D1
35
( T )
7.5
L1
11
website link
webxxx
Previews
3D
2D
Download CAD models