??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA86 - Rubber-coated lithium battery roller
Bill of material
QAA86-D120-W950
Code
QAA86
Type
Embossed
Shaft Material
SUS304
Main Body Material
Seamless Steel Pipe
Lining material
EPDM (Black)
Shaft Head Surface Treatment
Polished and tempered
Main Body Surface Treatment
Polished
Liner surface treatment
Polishing
Shaft Head Hardness
HRC28~32
Liner hardness
Shore A75
D
W
d
82
L
1114
T
10
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models