??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA71_76 - Rubber-coated lithium battery roller Coating pressure roller type/coating traction type
Bill of material
QAA71-D120
Code
Type
Shaft Material
SUS304
Main Body Material
Seamless Steel Pipe
Lining material
EPDM(Black)
Shaft Head Surface Treatment
Polished and tempered
Main Body Surface Treatment
Polished
Liner surface treatment
Polishing
Shaft Head Hardness
HAR28~32
Liner hardness
Shore A75
D
d
84
L
W
650
T
10
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models