??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA61 - Rubber-coated lithium battery roller Coating to reduce weight
Bill of material
QAA61-D130
Code
QAA61
Type
Coating To Reduce Weight
Bushing,Mandrel Material
SUS304
Main Body Material
Seamless Steel Pipe
Lining material
EPDM(Black)
Bushing,Mandrel Surface Treatment
Polished and tempered
Main Body Surface Treatment
Polished
Liner surface treatment
Polishing
Bushing,Mandrel Hardness
HAR28~32
Liner hardness
Shore A75
D
L
1176
L1
1050
L2
23.5
L3
37
L4
28.5
L5
13.5
L6
18.5
D1
120
D2
45
D3
30
D4
20
D5
94
B
15
T
10
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models