??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA51 - Rubber coated lithium electric roller axle head type
Bill of material
QAA51-D130
Code
QAA51
Type
Axial head type
Shaft head material
SUS304
material
seamless steel tube
Lining material
NBR(black)
Surface treatment of shaft head
Polishing and tempering
Surface treatment of the body
polish
Lining material
burnishing
Shaft head hardness
HRC28~32
Lining hardness
Shaw A75
D
L
961
L1
750
L2
100
L3
5
L4
15
L5
45
L6
40
L7
105.5
D1
125
D2
20
D3
30
D4
50
D5
93
T
10
weblink
Website Connection
Previews
3D
Dimension
2D
Download CAD models