??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA31_32 - Rubber-coated lithium battery roller, one-way symmetrical type
Bill of material
QAA31-D30-L60-B4-T2.5-A70-N
Code
Type
One-Way Symmetry Type
Core Material
Lining material
Polyurethane
Coaxiality
0.02
D
30
L
B
T
Liner Hardness (Shore)
Liner Color
L1
16
D1
21
D2
18
D3
15
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models