??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA11_12 - Plastic-coated lithium battery rollers Small and thin-walled
Bill of material
QAA11-D18-L60-B4-A70-N
Code
Type
Small Thin-Walled
Core Material
Lining material
Polyurethane
Coaxiality
0.02
D
Liner Color
Liner Hardness (Shore)
L
B
T
1.5
L1
7
D1
13
D2
12
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models