??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SERTO
Description
Q51 C..PS - Coupler coded with SERTO connection no shut-off
Bill of material
Q50 C04PS-6 R 298.1110.060
Type
Mat.-Nr.
DK
6.00 mm
Working pressure (PN)
200 bar
Thread M
M10x1
SW
12 mm
L
45.0 mm
D
15.0 mm
ZK
37.0 mm
EK
4.0 mm
Weight kg/100
3.400 kg
Color
Material
1.4571 (inox)
Previews
3D
Dimension
2D
Download CAD models