??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Automatic Valve
Description
Q2 Series Quick Exhaust, Check and Shuttle Valves - Accessories
Bill of material
370A-22
Series
Q2
Part Number
370A-22
Description
Valve Shuttle 1/4 NPTF
Port Size IN OUT
1/4 NPTF
Port Size EXH
1/4 NPTF
Weight
3/71 oz/g
A
1.09 Inch
B
0.55 Inch
C
0.81 Inch
D
1.22 Inch
E
1.67 Inch
Previews
3D
2D
Download CAD models