??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wilo
Description
Q15-84
Bill of material
0006082787/00001
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Submersible sewage pump with and without active cooling system for pumping untreated sewage for continuous duty in the stationary and portable wet well installation, as well as for stationary dry well installation.
Tender text
Submersible sewage pump as submersible monobloc unit for stationary and portable wet well and dry well installation. Portable installation is possible, depending on type. Hydraulics The outlet on the pressure side is designed as horizontal flange connection. The maximum possible dry matter is 8 %. The following impeller shapes are currently used: *T = closed two-channel impeller *G = semi-open single-channel impeller *Q = semi-open two-channel impeller In the SOLID-G and SOLID-Q, the gap between suction port and impeller can be readjusted later. This ensures uniform hydraulic efficiency. Motor Submersible motors with passive and active cooling are used for the drive: *T motors (surface-cooled motors) have passive cooling. They emit their heat directly into the surrounding fluid via the housing parts. For this reason, these motors can operated immersed in continuous duty (S1), depending on performance, and non-immersed in short-time duty (S2). *FK, FKT and HC motors are self-cooling and have an active cooling system. The waste heat is guided via the coolant (white oil or water-glycol mixture) to an integrated heat exchanger, and this releases the waste heat to the conveyed medium. As a result, these motors are suitable for continuous duty (S1) either in immersed or non-immersed state. All motors have a sealing chamber that protects the motor from fluid ingress. It can be accessed from the outside and can be monitored with an optionally sealing chamber electrode. All filling fluids used are potentially biodegradable and environmentally safe. In addition, depending on performance, high-efficiency motors are also available: **Asynchronous motors with efficiency class of IE3* **Permanent magnet motors with an efficiency class of IE4/5* * (IE3/4 = based on IEC 60034-30, IE5 = based on IEC TS 60034-30-2) The cable inlet on the motors is longitudinally watertight, cable lengths can be individually configured. Seal Fluid-side and motor-side sealing is possible in the following versions depending on the motor type: *Version G: Two independently-acting mechanical seals *Version K: Block seal cartridge with two independently acting mechanical seals
Product description
ETIM Class (EC)
EC010733
Installation type
TA
Material motor housing
5.1301. EN-GJL-250
Material quality motor housing
EN-GJL-250
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Ductile cast iron
Material pump wheel
EN-GJS-500-7
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
0 m³/h
Max. static height
0 m
Max. operating pressure
10.0 bar
Electrical connection
Non-detachable
Cable length
10.0 mm
Rated voltage
V
Number of phases
3
Frequency
50 Hz
Nominal current
A
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Insulation class acc. to IEC
H
Rotational speed
1500.0 1/min
Motor speed control
0
Type of speed control
0
Medium temperature (continuous)
3.0 °C
Ambient temperature
3.0 °C
Diameter of connection on delivery side
DN 150
Outer pipe diameter connection outlet side
150 mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Max. dimension of fixed parts
78.0 mm
With cutting system
no
Nominal operating mode
S1
Degree of protection (IP rating)
IP68
Pump circuit
no
Pump diameter
570.0 mm
Pump height
0 mm
Immersing depth
20.0 mm
Explosion-proof
0
Suitable for dry set-up
yes
Weight
0 kg
With protection against dry running
no
Suitable for faeces
yes
Connection on supply side
Flange
Diameter of connection on supply side
DN 150
Outer pipe diameter connection inlet side
150 mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
EN 1092-2
Type of impeller
SOLID-Q impeller
Kind of motor starter
Frequency converter (FC)
Type of motor protection
3 PTC-110°+1 PT100
Motor protection
-
Cable construction
3x6/6KON mm²
Cable construction
2x 2x0.5+4x0.5 mm²
Cable type
S1BC4N8-F
Cable type
HYBRID DATA
Orientation
Horizontal connection
Connection outlet side
Flange;DN150-PN10-EN1092-2
Angle to first bolt hole
22.5 °
Angle to first bolt hole
22.5 °
Thickness flange (incl. sealing edge)
26 mm
Outer diameter of flange
285 mm
Outer diameter of flange
285 mm
Diameter bolt hole
23 mm
Diameter bolt hole
23 mm
Diameter sealing edge
211 mm
Diameter motor
299 mm
Diameter of connection on delivery side
DN 150
Diameter of connection on supply side
DN 150
Outer pipe diameter connection outlet side
150 mm
Outer pipe diameter connection inlet side
150 mm
Thickness sealing edge
3 mm
Height to centre connection
113 mm
Pitch circle
240 mm
Pitch circle
240 mm
Pump diameter
570 mm
Connection length
0
Number of bolt holes
8
Number of bolt holes
8
Pump width side 1
508 mm
Centre distance connection
0 mm
Pump width side 2
284 mm
Working length
0
Dimensions
197 mm
Dimensions
930 mm
Dimensions
32 mm
Dimensions
165 mm
Dimensions
0 mm
Diameter pump housing
890 mm
Dimensions
364 mm
Dimensions
430 mm
Dimensions
183 mm
Dimensions
20 mm
Dimensions
140 mm
Number of cables
2
Previews
3D
Dimension
2D
Download CAD models