??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PYA__V_,PYBA__V_,PYDA__V_,PYTA__V_,PYBTA__V_ - PET Plates - A/B Side Holes Combination Type Without Corner Holes -
Bill of material
PYA11V4-21-20-1-C10.5-D6-R6-S10-N3
Part Number
PYA11V4-21-20-1-C10.5-D6-R6-S10-N3
Type Selection
Without Corner Holes
Type
PYA
Grade
Color
A Number of Holes
B Number of Holes
Number of Holes
4
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
C 0.5mm Increment
mm
D 0.5mm Increment
mm
R 0.5mm Increment
mm
S 0.5mm Increment
mm
Hole Selection
Screw Nominal Dia.
L
mm
d
3.5 mm
d1
0.0 mm
d2
0 mm
h
0.0 mm
Same size chamfer at Four Corners
Previews
3D
2D
Download CAD models