??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PXVBK, SPXVBK - Indexing Plungers - Fine Thread - Lever Type Nuts
Bill of material
PXVBK16-6
Part No.
Material of Lever Cap
Nylon 6 (Mat Black)
Material of Main Body
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Carbon Steel
Hardness of Pin
50~60HRC
Surface Treatment of Pin
Black Oxide
Material of Spring
SWP-B Spring Steel
Material of Lock Nuts
1045 Carbon Steel
Surface Treatment of Lock Nuts
Black Oxide
M
Pitch (Fine Tread)
1.5 mm
B Selection
mm
S
mm
L
mm
L1
mm
D
mm
H
mm
L2
mm
SW
mm
Mass
g
Load min.
N
Load max.
N
Previews
3D
Dimension
2D
Download CAD models