??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PXSP, PXSPL body - Indexing Plungers - Side Pushing Cam Type
Bill of material
PXSP6body
Part No.
PXSP6body
Type Selection
Material of Knob
Polyacetal
Material of Main Body
1045 Carbon Steel
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Carbon Steel
Hardness of Pin
50~60 HRC (Carburized)
Surface Treatment of Pin
Black Oxide
Material of Spring
SUS631J1
B
6 mm
Load min.
0.1 N
Load max.
1.9 N
Previews
3D
Dimension
2D
Download CAD models