??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PXSA, PXSK, PXRA, PXRKbody - Indexing Plungers - Short
Bill of material
PXSA12
Part No.
Type Selection
Type Selection
Material of Knob
2011 Aluminum (Black Anodizing)
Material of Main Body
1213
Surface Treatment of Main Body
Black Oxide
Material of Nose
1045 Steel
Hardness of Nose
50~60 HRC
Surface Treatment of Nose
Black Oxide
Material of Spring
631 Stainless Steel
M
mm
Pitch Fine Thread
1.5 mm
D
mm
D1
mm
B
mm
S
mm
L
mm
L1
mm
L2
mm
L3
mm
Sw1
mm
Sw2
mm
Load Min.
N
Load Max.
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models