??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PXRAN,PXRAS,PMXRAN - Indexing Plungers - Aluminum Knob Type - Rest Position Type
Bill of material
PXRAN12
Part No.
Thread Pitch Selection
Material of Knob
2017 Aluminum (Black Anodizing)
Material of Main Body
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Carbon Steel
Hardness of Pin
50~60HRC (Carburized)
Surface Treatment of Pin
Black Oxide
Material of Spring
631 Stainless Steel
M
Pitch
1.50 mm
D
mm
D1
mm
B
mm
S
mm
L
mm
L1
mm
L2
mm
SW1
mm
R1
mm
Load Min.
N
Load Max.
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models