??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
PXLED 5L - Explosion proof luminaire fixed mounting
Bill of material
13042110005(300)
Article Number
LOD Level
DESCRIPTION_LONG
INTERNATIONAL_PID
SUPPLIER_ALT_PID
MANUFACTURER_PID
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
SPECIAL_TREATMENT_CLASS
NONE
Mounting method
Wall-/ceiling mounting
Adjustable
true
Lamp type
LED not exchangeable
With light source
true
Suitable for number of lamps
1
Lamp holder
None
Material housing
Aluminium
Material cover
Glass transparent
Voltage type
AC/DC
Nominal voltage
110 V
LED nominal current at constant current
0 mA
Type of control gear
LED operating device current-controlled
Control gear included
true
Light distributor
Focal lens
Beam angle
Energy efficiency class of the built-in lamp
Other
Energy efficiency class of the provided exchangeable built-in lamp
0
Highest energy efficiency class of the exchangeable lamp
0
Lowest energy efficiency class of the exchangeable lamp
0
Power supply energy efficiency index (EEI)
Other
Rated life time L70/B10 at 25 °C
0 h
Rated life time L70/B50 at 25 °C
0 h
Rated life time L80/B10 at 25 °C
0 h
Rated life time L80/B50 at 25 °C
0 h
Rated life time L90/B10 at 25 °C
0 h
Rated life time L90/B50 at 25 °C
100000 h
Degree of protection (IP)
0
Degree of protection (NEMA)
Other
Impact strength
IK10
Protection class
I
For Ex-zone gas
1, 2
For Ex-Zone dust
21, 22
Rated ambient temperature acc. IEC62722-2-1
-50 °C
Suitable for lamp power
0 W
Max. system power
49 W
Rated luminous flux acc. IEC 62722-2-1
lm
Colour of light
White
Colour temperature
5700 K
Power factor
0.95
Width
343 mm
Height/depth
255 mm
Length
265 mm
Outer diameter
0 mm
Type of wiring
Through wiring included
Number of poles
6
Conductor cross section
6 mm²
Connection type
Screwed terminal
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
STATISTICS_FACTOR
1
MD04
MD04
MD01
EDZ
pxled_5l_narrow_757_clear.ldt
Previews
3D
Dimension
2D
Download CAD models