??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
PXK, SXPK - Indexing Plungers- Fine Thread Type - Return Type Nuts
Bill of material
PXK10
Part No.
Material of Knob
Nylon 6 (Mat Black)
Material of Main Body
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Carbon Steel
Hardness of Pin
50~60HRC
Surface Treatment of Pin
Black Oxide
Material of Spring
SWB-P Spring Steel
Material of Lock Nut
1045 Carbon Steel
Surface Treatment of Lock Nut
Black Oxide
M
Pitch (Fine Thread)
mm
D
mm
D1
mm
B
mm
S Min.
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
SW1
mm
SW2
mm
Load Min.
N
Load Max.
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models