??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
PXAL, PXKL, SXPAL, SXPKL,PMXAL,PMXKL,SMXPAL,SMXPKL body - Indexing Plungers - Long Type - Return Type
Bill of material
PXAL10Lbody
Part No.
Thread Pitch Selection
Type Selection
Material of Knob
2017 Aluminum (Black Anodizing)
Material of Main Body
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Carbon Steel
Hardness of Pin
50~60 HRC
Surface Treatment of Pin
Black Oxide
Material of Spring
SUS631J1
Material of Lock Nut
-
Surface Treatment of Lock Nut
-
M
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
Sw1
mm
Sw2
mm
R
mm
Load min.
N
Load max.
N
Mass
mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей