??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 5
HELP_VARIABLE
Company
C Matic
Description
PX26 - Union
Bill of material
I0160030
Code
Type
Material
316L Stainless Steel
Tube O.D.1
Tube O.D.2
D2
mm
D2IN
in
L1
mm
L1IN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 180 °C
Working Temperature
-4 ÷ 356 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
NSF 169
Conformity
MOCA
Conformity
RoHS
Application fields
Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés