??
Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
WMBerg
Description
PX - Spur Gears - 24, 32, 48 and 64 Pitch - 1/8" Bore - AGMA Quality 4 Cold Rolled Steel and Brass -20° Pressure Angle
Bill of material
PX24B-10
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Hub Diameter
Inch
Face Width
Inch
Bore
0.125 Inch
Previews
3D
Dimension
2D
Download CAD models