??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
nVent HOFFMAN
Description
PWS - Air / Water heat exchanger
Bill of material
PWS7102R5
Item no.
DETAIL
Info PDF
Info PDF
Description
Air/ water heat exchanger
Material
Galvanized steel
Protection
IP 55
Height
mm
Width
mm
Depth
mm
Cooling Capacity 200 l/h W10/A35
W
Power W10/A35
W
Current W10/A35
A
Pre-fuse
A
Starting currrent W10/A35
A
Unimpeded airflow
m3/h
Noise
dB
Frequency
50/60 Hz
Operating voltage
230V 50/60 Hz
Weight
kg
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models