??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PWD02 - Probe (for OCV testing)/Standard minimum installation center distance 3000mil/76.0mm·Maximum working stroke 10.0mm
Bill of material
PWD02-A
code
PWD02
type
probe,For OCV testing
Current pole material
Bronze
Rubber sleeve material
POM
Spring material
SUS304
Surface treatment of current pole
gold-plating
Needle axis shape
A
Working Stroke
8.0 mm
Max.stroke
10.0 mm
Work resilience
4000 g
Rated current
<=50 A
contact resistance
<=2
Replacement reference usage frequency
100000 times
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models