??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PWB21 - Cam For Photoelectric Sensor ¡¤ Clamp Type
Bill of material
PWB21-D50-P6
Type
PWB21 mm
Type
Clamp Type mm
Material
A6063 mm
Surface Treatment
Black Anodic Oxidation mm
Accessories
Hexagon Socket Set Screw mm
D
50 mm
select
mm
A
11.0 mm
m
4.75 mm
B
31 mm
C
6.5 mm
S
2.5 mm
X
11.5 mm
Y
4.8 mm
t
1.5 mm
P Tolerance
+0.06/+0.01 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models