??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PWB11 - Cam For Photoelectric Sensor ¡¤ Semi-Resin Type
Bill of material
PWB11-D40-P5
Type
PWB11 mm
Type
Resin-Type mm
Material
Pom (White) mm
Surface Treatment
- mm
Accessories
One Set Screw mm
D
mm
select
mm
M
mm
A
mm
B
mm
C
8.5 mm
S
mm
t
1.5 mm
P Tolerance
+0.06/+0.01 mm
D Tolerance
+0.1/-0.1 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models