??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 14
HELP_VARIABLE
Company
WMBerg
Description
PW7 - Timing Pulley Bar Stock - 2mm (Nominal) Circular Pitch - Aluminum 6063-T6
Bill of material
PW7TA-34-M
Product No.
Description
MAX-M-DRIVE SERIES BAR STOCK
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum 6063-T6
Circular Pitch
2.0 mm
Number of Grooves
Pitch Diameter
mm
Outside Diameter
mm
Overall Length
900 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD