??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
C Matic
Description
PVX11-FE - Air muffler with stainless steel wire
Bill of material
I4010002
Code
Type
Material
304 Stainless Steel
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
GOZ
oz
HEXIN
in
G
g
Noise level at 6 bar
dB
Filtration threshold
100-200 µm
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure
0 ÷ 12 bar
Working Pressure (max)
174 psi
Conformity
RoHS
Application fields
Pneumatic installations fed with filtered, lubricated air
预览
3D
尺寸标注
2D
下载CAD模型